New!
Lean managed switches are becoming a preferred IIoT solution for managed switches due to their ability to streamline network management by providing intuitive commissioning and diagnostics that can be setup without extensive IT knowledge. WAGO lean managed industrial switches integrate the principles of lean manufacturing into their design and functionality, offering several advantages for industrial networks.
Waste Reduction
- Minimizing unnecessary functionalities avoids configuration overhead and potential failure, and eliminates non-value-added processes
- Web-based interface and easy-to-use diagnostic tools reduce configuration, monitoring, and troubleshooting time and operational waste
- Diverse communication protocols meet network requirements and eliminate need for specialized switches and specialized inventory
Improved Efficiency
- Topology mapping, clear status LEDs, and port statistics minimize downtime and maximize operational efficiency
- VLAN support allows logical segmentation of the network, improves traffic management, and improves performance and bandwidth utilization
- QoS (Quality of Service) enables critical industrial protocols and data prioritization ensuring timely/reliable communication of essential processes
Enhanced Reliability and Usability
- Redundant power supplies prevent network interruptions
- Robust industrial-grade hardware with IP30 metal cases withstand harsh industrial environments
- MAC Security features:
- Limit unauthorized access to the network
- Provide essential security without need for expensive and complex hardware
- Help isolate traffic and improve overall network security and performance
More Features and Models
- Port mirroring for advanced system troubleshooting
- Redundant DC power inputs
- SFP combo GbE models
- Power over Ethernet model
- Models with up to 16 RJ45 ports, and up to 2 SFP ports
(SFP modules sold separately)
Loading...
Cookies are not enabled on your browser.